
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FB4GWW
Replacement wireways for CFB2G25 and AFB2G25 Series Floorboxes
Field Replaceable
Application
Catalog Number
FB4GWW
Color
Metallic
Construction
Fabricated
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Mounts to Box
Series
Floorboxes
Style
Replacement Wireway
Type
Recessed
UPC
783585695501
Dimensions
5.95 in x 2.41 in x 0.35 in
Height
0.35 in
Length
5.95 in
Width
2.41 in
Industry Standard(s)
cULus
Mounting Method
Screw Mount Device Mounting Plates