HUBBELL WIRING DEVICE-KELLEMS
Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRBLK Black Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box
Image of S1R4PTQUADBLK Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRBLK Black Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box

Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRBLK Black Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTQUADBLK

Fire Rated Poke Throughs, Recessed 4" Series, Quad Through Floor Fitting with Black Power Paint Cover

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Two Circuit Quad Receptacle

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTQUADBLK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

4" Core Hole

Number Of Outlets

(1) Quad 20A 125V Receptacle

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585446172

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) Quad 20A 125V Receptacle

Logistics

Carton Quantity

1

Pallet Quantity

90