


Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R4PTQUADBRZ
Two Circuit Quad Receptacle
Accessory Type
4" FRPT Kit
Application
4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R4PTQUADBRZ
Color
Bronze
Finish Type
Antique Bronze Plated Cover
Item Type
4" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Number Of Outlets
(1) Quad 20A 125V Receptacle
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
4" Recessed Rated Poke Through Kits
UPC
783585446219
Size
Standard Sized Product
Weight
6.45 lb
Cable Entry
Through Cover
Industry Standard(s)
Number Of Outlets
(1) Quad 20A 125V Receptacle