HUBBELL WIRING DEVICE-KELLEMS
Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRGRY Gray Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box
Image of S1R4PTQUADGRY Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRGRY Gray Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box
Image of S1R4PTQUADGRY Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRGRY Gray Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4CVRGRY Gray Painted Recessed Cover, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTQUADGRY

Fire Rated Poke Throughs, Recessed 4" Series, Quad Through Floor Fitting with Gray Powder Painted Cover

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Two Circuit Quad Receptacle

General

Accessory Type

4" FRPT Kit

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTQUADGRY

Color

Gray

Finish Type

Gray Powder Coat Cover

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • 4" Core Hole
  • 4" Core Hole

Number Of Outlets

(1) Quad 20A 125V Receptacle

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585446165

Dimensions

Size

Standard Sized Product

Weight

6.25 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) Quad 20A 125V Receptacle

Logistics

Carton Quantity

1