




Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB6G30E
Recessed 6-Gang concrete floorbox with rectangular cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.
Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)
Application
For Use in Concrete Floors
Catalog Number
CFB6G30E
Color
Metallic
Construction
Fabricated
Knockouts
16
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Number of Gang(s)
6-Gang
Product Family
Concrete Floorboxes
Size
4-Gang
Style
6-Gang
Type
Recessed
UPC
783585695341
Dimensions
19.68 in x 11.54 in x 3.00 in
Height
3 in
Length
19.68 in
Size
4-Gang
Weight
17.79 lb
Width
11.54 in
Cable Entry
Through Cover
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Industry Standard(s)
Knockouts
16
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
6-Gang
Carton Quantity
1
Pallet Quantity
50