HUBBELL WIRING DEVICE-KELLEMS
Recessed 6-Gang Concrete Floorbox with Round Cover.
Image of CFB6G30RCRE Recessed 6-Gang Concrete Floorbox with Round Cover.

Recessed 6-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6G30RCRE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 6-Gang CFB E-Series Box for Round Covers, 3.75" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 6-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Painted Recessed 6-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • (2) 3.75" & (4) 2.50" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.75" Minimum Depth of Pour
  • Box Includes Installtion Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB6G30RCRE

Color

Metallic/Green Epoxy Paint

Construction

Fabricated

Knockouts

16

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

6-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

6-Gang

Type

Recessed

UPC

783585695372

Dimensions

Dimensions

19.68 in x 11.54 in x 3.75 in

Height

3.75 in

Length

19.68 in

Size

4-Gang

Width

11.54 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

16

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

1