HUBBELL WIRING DEVICE-KELLEMS
Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads
Image of S1R6SPZC Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads
Image of S1R6SPZC Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPZC

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 40% Right Side, (2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPZC

Color

White

Construction

Fabricated

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Number Of Outlets

(2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585545561

Dimensions

Size

Standard Sized Product

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(2) Controlled 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Logistics

Carton Quantity

20