
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R6SP3RTR
(3) 20A pre-wired tamper resistant receptacles
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R6SP3RTR
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(3) 20A Pre-Wired Tamper Resistant Receptacles, 1 Circuit, 18" Leads
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Sub Plates
UPC
783585696485
Cable Entry
Through Cover
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus Listed
Number Of Outlets
(3) 20A Pre-Wired Tamper Resistant Receptacles, 1 Circuit, 18" Leads
Carton Quantity
12