HUBBELL WIRING DEVICE-KELLEMS
Recessed 6" Series, Sub Plate, 60% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings
Image of S1R6SPY Recessed 6" Series, Sub Plate, 60% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings

Recessed 6" Series, Sub Plate, 60% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPY

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 60% Left Side, (1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) Style Line® decorator and (2) 1.5 unit Hubbell iSTATION openings

General

Accessory Type

Sub Plate

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPY

Color

White

EU RoHS Indicator

Finish Type

White Paint

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443133

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) Style Line® Decorator Opening, (2) 1.5-Unit iSTATION Openings