HUBBELL WIRING DEVICE-KELLEMS
Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Image of S1R6PTFIT Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates
Buy America(n) Qualified

Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6PTFIT

Fire Rated Poke Throughs, Recessed 6" Series, Through Floor Fitting With Junction Box Only, No Sub Plates

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Accessory Type

6" FRPT

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTFIT

Color

Nickel

EU RoHS Indicator

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Mounting Type

  • 6" Core Hole
  • 6" Core Hole

Size

Standard Sized Product

Specifications

  • Fire Resistance Rating - 2-Hrs. (D900)
  • Floor thickness - 2 1/4 in. (57.2)
  • Max. Cu Cross Section - 3/4 in. Power EMT .0307 sq. in.
  • Mounting - 6 in. (152.4)

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Only

UPC

783585443188

Dimensions

Size

Standard Sized Product

Weight

7.591 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

64