
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R8CVRBLK
Standard Product
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R8CVRBLK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Size
Standard Sized Product
Specifications
Material - Black Powder Coat
Style
Covers
Sub Brand
SystemOne Recessed
Type
8" Recessed Fire Rated Poke Through Covers
UPC
783585444239
Size
Standard Sized Product
Cable Entry
Through Cover
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
150