

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R8PT1ALU
Standard Product
Accessory Type
8" FRPT Kit
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R8PT1ALU
Color
Aluminum
Finish Type
Brushed Aluminum Cover
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Kit
UPC
783585444109
Size
Standard Sized Product
Weight
15.85 lb
Cable Entry
Through Cover
Industry Standard(s)