HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8JNC12 Recessed 8" Series, Replacement Fitting Box, (3) 1-1/4" EMT

Recessed 8" Series, Replacement Fitting Box, (3) 1-1/4" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8JNC12

Fire Rated Poke Throughs, Recessed 8" Series, Replacement Fitting Box, (3) 1-1/4" EMT

  • S1R8PTFIT Center Chamber Fitting Box
  • Includes Mounting Hardware and (1) Fitting Box Divider

(3) 1¼ inch EMT

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8JNC12

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Accessories

UPC

783585548333

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed