HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8CSPN Recessed 8" Series, Sub Plate, Center, Three Gang, Blank

Recessed 8" Series, Sub Plate, Center, Three Gang, Blank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSPN

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Three Gang, Blank

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

3-Gang Blank

General

Accessory Type

Sub Plate

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPN

Color

White

EU RoHS Indicator

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

Blank

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443843

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

Blank

Logistics

Carton Quantity

50