HUBBELL WIRING DEVICE-KELLEMS
Recessed 8" Series, Sub Plate, Perimeter, (1) 1-Unit iSTATION Opening
Image of S1R8PSPY Recessed 8" Series, Sub Plate, Perimeter, (1) 1-Unit iSTATION Opening

Recessed 8" Series, Sub Plate, Perimeter, (1) 1-Unit iSTATION Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PSPY

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Perimeter, (1) 1-Unit iSTATION Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) 1-Unit Hubbell iSTATION opening

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PSPY

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 1-Unit iSTATION Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443690

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) 1-Unit iSTATION Opening

Logistics

Carton Quantity

50