HUBBELL WIRING DEVICE-KELLEMS
Recessed 8/10-Gang Concrete Floorbox Replacement Wireway.
Image of FB10GWW Recessed 8/10-Gang Concrete Floorbox Replacement Wireway.

Recessed 8/10-Gang Concrete Floorbox Replacement Wireway.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10GWW

Floorboxes, Accessories, 10G55 Series, Replacement Wireway

For use with 10G55 Series Floorboxes

  • Replacement Wireway
  • For use with 10G55 Series Floorboxes

Field Replaceable

General

Application

  • Replacement Wireway
  • For use with 10G55 Series Floorboxes

Catalog Number

FB10GWW

Color

Metallic

Construction

Fabricated

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Mounts to Box

Series

Floorboxes

Style

Replacement Wireway

Type

Recessed

UPC

783585695464

Dimensions

Dimensions

5.53 in x 2.84 in x 0.87 in

Height

0.87 in

Length

5.53 in

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

Screw Mount Device Mounting Plates