


Brand: Hubbell Wiring Device-Kellems
Catalog ID: FB10MPFT
Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes. 1-Gang- (1) 1" Cable Feed Through Opening with Bushing. Includes mounting screws.
Vertical 1-Gang Sub-Plate with (1) 1" Cable Feed Through Opening with Bushing
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access
Catalog Number
FB10MPFT
Color
Metallic
Construction
Fabricated
Cover Shape
Rectangle; Round
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Number of Gang(s)
1-Gang
Product Family
Floorboxes
Size
4/5, 8/10-Gang
Style
Device Mounting Plates
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
Recessed
UPC
783585527765
Dimensions
5.19 in x 9.51 in x 0.064 in
Height
0.064 in
Length
5.19 in
Size
4/5, 8/10-Gang
Weight
0.2 lb
Width
9.51 in
Industry Standard(s)
cULus
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
1-Gang
Carton Quantity
15