HUBBELL WIRING DEVICE-KELLEMS
Recessed 8/10-Gang Floorbox Pass-Thru Mounting Plate.
Image of FB10MPFT Recessed 8/10-Gang Floorbox Pass-Thru Mounting Plate.

Recessed 8/10-Gang Floorbox Pass-Thru Mounting Plate.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MPFT

Concrete, Access, Wood Floorboxes, Recessed, 4/5 and 8/10-Gang Series, Mounting Plate, 1-Gang, (1) 1" Cable Feed Through Opening with Bushing

Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes. 1-Gang- (1) 1" Cable Feed Through Opening with Bushing. Includes mounting screws.

  • Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes
  • 1-Gang- (1) 1" Cable Feed Through Opening with Bushing
  • Single Service Only
  • Includes Plate Mounting Screws

Vertical 1-Gang Sub-Plate with (1) 1" Cable Feed Through Opening with Bushing

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPFT

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Mounts to Box

Number of Gang(s)

1-Gang

Series

Floorboxes

Size

4/5, 8/10-Gang

Style

Device Mounting Plates

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

Recessed

UPC

783585527765

Dimensions

Dimensions

5.19 in x 9.51 in x 0.064 in

Height

0.064 in

Length

5.19 in

Size

4/5, 8/10-Gang

Width

9.51 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

15