HUBBELL WIRING DEVICE-KELLEMS
Recessed RCA Connector, Orange Insulator, Gray Housing
Image of SFRCORRGY Recessed RCA Connector, Orange Insulator, Gray Housing
Discontinued

Recessed RCA Connector, Orange Insulator, Gray Housing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SFRCORRGY

Recessed RCA Connector, Orange Insulator, Gray Housing

  • Recessed RCA Connector
  • Orange Insulator
  • Gray Housing

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCORRGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286655

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25