HUBBELL WIRING DEVICE-KELLEMS
Image of R28032401 Replacement Rotary Dimmer Knob, White, Electrical Accessory
Image of R28032401 Replacement Rotary Dimmer Knob, White, Electrical Accessory
Discontinued

Replacement Rotary Dimmer Knob, White, Electrical Accessory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: R28032401

Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, White

  • Replacement Rotary Knob
  • White

General

Application - For Use On

N/A

Catalog Number

R28032401

Color

White

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778117091

Dimensions

Weight

0.5 lb

Electrical Ratings

Voltage Rating Description

N/A

Conductor Related

Number Of Poles

N/A

Certifications And Compliance

Environmental Conditions

Indoor Use Only

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Orientation

Vertical

Logistics

Carton Quantity

6