HUBBELL WIRING DEVICE-KELLEMS
Replacement Wallplate Screws, 3/8", Stainless Steel, 100 Pack
Image of RA38SSPK100 Replacement Wallplate Screws, 3/8", Stainless Steel, 100 Pack
Image of RA38SSPK100 Replacement Wallplate Screws, 3/8", Stainless Steel, 100 Pack
Discontinued

Replacement Wallplate Screws, 3/8", Stainless Steel, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38SSPK100

Replacement Wallplate Screws, 3/8", Stainless Steel, 100 Pack

  • Replacement Wallplate Screws
  • 3/8"
  • Stainless Steel
  • 100 Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA38SSPK100

Item Type

Replacement Wallplates Screws

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

883778303623

Dimensions

Display Size

6/32 x 3/8"

Weight

0.16 lb

Logistics

Carton Quantity

10