HUBBELL WIRING DEVICE-KELLEMS
Image of RRD15ELA RESI DUP DEC RCPT 15A 125V 8 HOLE LA
Image of RRD15ELA RESI DUP DEC RCPT 15A 125V 8 HOLE LA
Discontinued

RESI DUP DEC RCPT 15A 125V 8 HOLE LA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15ELA

RESI DUP DEC RCPT 15A 125V 8 HOLE LA

  • Duplex Receptacle
  • 15A 125V 8 HOLE LA

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD15ELA

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778301001

Dimensions

Display Size

Standard Sized Product

Weight

0.12 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10