HUBBELL WIRING DEVICE-KELLEMS
Residential Grade, Toggle Switch, Illuminated 1P, 15A 120V AC, Clear
Image of RS115ILC Residential Grade, Toggle Switch, Illuminated 1P, 15A 120V AC, Clear
Image of RS115ILC Residential Grade, Toggle Switch, Illuminated 1P, 15A 120V AC, Clear
play
Tradeselect Devices

Residential Grade, Toggle Switch, Illuminated 1P, 15A 120V AC, Clear

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115ILC

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Single Pole, 15A 120V AC, Clear

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115ILC

Color

EU RoHS Indicator

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100956

Dimensions

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10