HUBBELL WIRING DEVICE-KELLEMS
Residential Grade, Toggle Switch, Illuminated 3 Way, 15A 120V AC, Ivory
Image of RS315ILI Residential Grade, Toggle Switch, Illuminated 3 Way, 15A 120V AC, Ivory
Image of RS315ILI Residential Grade, Toggle Switch, Illuminated 3 Way, 15A 120V AC, Ivory
play
Tradeselect Devices

Residential Grade, Toggle Switch, Illuminated 3 Way, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS315ILI

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, Ivory

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315ILI

Color

EU RoHS Indicator

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101014

Dimensions

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10