Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLRJ45A10
Catalog Number
HBLRJ45A10
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Accessories
Style
Adapter
UPC
783585555737
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10