HUBBELL WIRING DEVICE-KELLEMS
Image of R21HN RLY, 20A/1P, 14K, 120-277V ELEC HELD N/O
Image of R21HN RLY, 20A/1P, 14K, 120-277V ELEC HELD N/O
Discontinued

RLY, 20A/1P, 14K, 120-277V ELEC HELD N/O

Brand: Hubbell Wiring Device-Kellems

Catalog ID: R21HN

RLY, 20A/1P, 14K, 120-277V ELEC HELD N/O

  • Smart relay card self-identifies automatically to control panel
  • Individually board mounted and can be installed in any combination
  • Manual override button and LED status indication

General

Catalog Number

R21HN

Color

Gray

Series

Relay Panels

Type

Relay Cards

UPC

783585427331

Dimensions

Weight

0.3 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10