HUBBELL WIRING DEVICE-KELLEMS
Image of DS320ILV Rocker, Specification Grade, Back and Side Wired

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS320ILV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Three Way, 5A 24V DC, Back and Side Wired, Ivory

Maintained Contact

General

Catalog Number

DS320ILV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Three Way

Type

Rocker/Decorator

UPC

783585565385

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10