HUBBELL WIRING DEVICE-KELLEMS
Image of DS120WLV Rocker, Specification Grade, Back and Side Wired

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120WLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, White

Maintained Contact

General

Catalog Number

DS120WLV

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

783585565330

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10