
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PFBCIA
Standard Product
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
PFBCIA
Color
Ivory
Construction
Molded
EU RoHS Indicator
No
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex and Low Voltage
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Flush Round - PFB Series
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Round Cover
UPC
783585342504
Display Size
6.25" Dia
Length
6.25 in
Width
6.25 in
EU RoHS Indicator
No
Industry Standard(s)
Service
Multi
Mounting Method
Screw Mount
Number Of Outlets
Duplex and Low Voltage
Carton Quantity
10
Pallet Quantity
1320