HUBBELL WIRING DEVICE-KELLEMS
Round PVC Box, 3.00" Minimum Depth of Pour
Image of PFB1 Round PVC Box, 3.00" Minimum Depth of Pour
Image of PFB1 Round PVC Box, 3.00" Minimum Depth of Pour
Buy America(n) Qualified

Round PVC Box, 3.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFB1

Concrete Floorboxes, Flush, Round PVC Box, 3.00" Minimum Depth of Pour

  • Concrete cover, conduit reducers and conduit hub plugs included
  • Economical, easy to install, in-floor delivery system for open plan spaces
  • Universal Cover mounts eliminate the need of additional adapter collar

PVC Construction; PVC Conduit Reducers and Closure Plugs Incuded

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

PFB1

Color

Gray

Construction

Molded

EU RoHS Indicator

Knockouts

2) 3/4 in and 2) 1 in

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Series

Flush Round - PFB Series

Specifications

  • Capacity - 100 cubic inches prior to cutting level to floor
  • Hubs - 1.0" and 3/4" conduit hubs
  • Material - PVC
  • Min. Depth of Pour - 3.00" (76.2)

Sub Brand

Flush Concrete Floor Boxes

Type

Round Box

UPC

783585342757

Dimensions

Dimensions

6.69 in x 7.08 in x 5.97 in

Height

5.97 in

Length

6.69 in

Weight

2.184 lb

Width

7.08 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Knockouts

2) 3/4 in and 2) 1 in

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

1

Pallet Quantity

222