HUBBELL WIRING DEVICE-KELLEMS
Safety Products, PLUGOUT Lockout Device, LOCKOUT Device, Molded Plugs
Image of HLDMP Safety Products, PLUGOUT Lockout Device, LOCKOUT Device, Molded Plugs
Image of HLDMP Safety Products, PLUGOUT Lockout Device, LOCKOUT Device, Molded Plugs

Safety Products, PLUGOUT Lockout Device, LOCKOUT Device, Molded Plugs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HLDMP

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for 15A and 20A straight blade plugs, Yellow

  • PLUGOUT Lockout Device
  • LOCKOUT Device
  • Molded Plugs

Standard Product

General

Application

Small Molded Plug Size

Catalog Number

HLDMP

Color

Yellow

Item Type

Accessories PLUGOUT® Lockout Devices

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 2 Padlocks (not supplied)

Material

Polypropylene

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Plug Type

All Standard Plugs and Connectors

Series

Accessory

Specifications

  • Cord - 0.64" (16.3) max
  • Housing - UV stabilized polypropylene
  • Number of Padlocks - 2 locks, 5/16" (7.9)
  • Plug Length - 3.70" (94.0) max

Style

For 15 And 20A Straight Blade Plugs

UPC

783585001906

Dimensions

Dimensions

4.22 in x 3.14 in x 2.57 in

Display Size

Small Molded Plug Size

Height

2.57 in

Length

4.22 in

Plug Dimensions

Min: .79" (20.0), Max: 1.73" (44.0) in

Weight

0.2 lb

Width

3.14 in

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Logistics

Carton Quantity

10

Pallet Quantity

1360