
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HLDKIT
Standard Product
Catalog Number
HLDKIT
Color
Yellow
EU RoHS Indicator
Item Type
For Plugs and Connectors
Legend
Instructions Molded Into Product
Lock Type
Accepts up to 4 Padlocks (not supplied)
Material
Polypropylene
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Operating Temperature - 140° F to -20° F (60° C to -29° C)
Plug Type
All Standard Plugs and Connectors
Specifications
UPC
783585001845
Display Size
Kit of All Sizes
Nema Color
Yellow
EU RoHS Indicator
Performance
Environmental - Operating Temperature - 140° F to -20° F (60° C to -29° C)
Carton Quantity
5