HUBBELL WIRING DEVICE-KELLEMS
Image of S1DIV1 Side by Side Divider, Gray

Side by Side Divider, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1DIV1

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Side by Side Divider, Gray

Replacement Divider for S1PFB, S1SFB, S1SFBCR, S1SFAV, S1SRAVCR & S1CFB Flush Round SystemOne Floorboxes

Replacement Divider

General

Accessory Type

Dividers

Application

Flush SystemOne Installation

Application - For Use On

Concrete

Catalog Number

S1DIV1

Color

Gray

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

No

Material

Composite

Mounting Method

Mounts to Sub Plate

Series

Flush - S1 Series

Specifications

  • Accessory Item - SystemOne Floor Box, Replacement Divider
  • For Use With - All SystemOne Floor Boxes
  • Order Quantity - Carton of 1
  • Product Type - SystemOne Floor Box Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Box Divider

UPC

783585371290

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single; Multi

Configuration

Mounting Method

Mounts to Sub Plate

Logistics

Carton Quantity

5

Pallet Quantity

660