HUBBELL WIRING DEVICE-KELLEMS
Image of PR4X20GUSBA2B4 Signal and Control, 4" Round PANEL-SAFE®, USB A/F GFCI, Gray
Image of PR4X20GUSBA2B4 Signal and Control, 4" Round PANEL-SAFE®, USB A/F GFCI, Gray
Image of PR4X20GUSBA2B4 Signal and Control, 4" Round PANEL-SAFE®, USB A/F GFCI, Gray
Image of PR4X20GUSBA2B4 Signal and Control, 4" Round PANEL-SAFE®, USB A/F GFCI, Gray
Image of PR4X20GUSBA2B4 Signal and Control, 4" Round PANEL-SAFE®, USB A/F GFCI, Gray
New

Signal and Control, 4" Round PANEL-SAFE®, USB A/F GFCI, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR4X20GUSBA2B4

4" Round PANEL-SAFE®, 2 x USB A/F, 3 Amp Breaker, GFCI, Gray

An arc flash is a short circuit that travels through air from one live circuit to another. Problems including gaps in insulation, dust or corrosion on the surface of a conductor, or even use of substandard components can cause serious safety hazards and equipment failures. Arc flash incidents can be extremely costly to a business and can result in serious or even fatal burns, as well as damage to eyesight. Hubbell PANEL-SAFE® provides through door access to live electrical components without having to open the enclosure.

  • Reduce risk of arc flash and other electrical hazards
  • Able to withstand temperatures between -40°C and 75°C
  • IP66, IP69, IP69K ingress protection ratings

Round Panel Thru Mount

General

Application

4" Round Panel-Safe®, 2 x USB A/F, 3 Amp Breaker, 15A GFCI

Catalog Number

PR4X20GUSBA2B4

Color

Gray

Enclosure Type

NEMA 4X

Input

1

Material

Polycarbonate, UV Rated, V-0 Flame Rated

Mounting Type

Panel Mount

Output

4

Series

Panel-Safe Series

Style

Control Connectors

Sub Brand

PANEL-SAFE®

Type

Signal Control

UPC

783585985442

Dimensions

Depth

1.81 in

Length

6.67 in

Thickness

1.81

Weight

2.92 lb

Width

6.67 in

Electrical Ratings

Output

4

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

33