
Brand: Hubbell Wiring Device-Kellems
Catalog ID: M004HG000
Hospital Grade
Application
No Switch, 4) 20A 125V Spec Grade Duplex
Catalog Number
M004HG000
Color
Gray
Enclosure Type
NEMA 1
EU RoHS Indicator
No
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585198316
Cubic Capacity
256.608 cu.in
Depth
3.6 in
Height
13.2 in
Width
5.4 in
Cable Entry
Plug-In
EU RoHS Indicator
No