
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PS1012PE025
Standard Product
Application
Plug Together Power Distribution, No Pass Thru
Catalog Number
PS1012PE025
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Conduit Feed Pre-Wired Box
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585185033
Display Size
Standard Sized Product
Amperage Rating
10 A
Connectivity
Plug Together
Current / Amperage Rating
10 A
Current Rating
10 A
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
2500
Number Of Poles
12-Pole
Number Of Wires
13-Wire Grounding
Wire Size
#12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
5