HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts
Image not found

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1003PB010S

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Female
  • Double End

Green/Yellow/White/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1003PB010S

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585184807

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10