HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 7-Wire, 10A 600V AC, PE Wire Code, 20' Length
Image not found

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 7-Wire, 10A 600V AC, PE Wire Code, 20' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1007PE020

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 7-Wire, 10A 600V AC, PE Wire Code, 20' Length

  • Linkosity
  • Cordset
  • Female
  • Double End

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1007PE020

Color

Gray

EU RoHS Indicator

Yes

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585454115

Dimensions

Diameter Live Part

.46"

Conductor Related

Conductor Type

Copper

Number of Conductors

7-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10