HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 5' Length
Image of PF1012PE005 Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 5' Length

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1012PE005

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 5' Length

  • Linkosity
  • Cordset
  • Female
  • Single End

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1012PE005

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128238

Dimensions

Diameter Live Part

.46"

Conductor Related

Conductor Type

Copper

Number of Conductors

12-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10