HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PA Wire Code, 5' Length
Image of PF2003PA005 Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PA Wire Code, 5' Length

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PA Wire Code, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2003PA005

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PA Wire Code, 5' Length

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2003PA005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524634

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10