HUBBELL WIRING DEVICE-KELLEMS
Image of PF2003PB010 Linkosity, Cordset, Female, 3-Wire, 20A 600V AC, 10' Length
Image of PF2003PB010 Linkosity, Cordset, Female, 3-Wire, 20A 600V AC, 10' Length
play
Linkosity®
Discontinued

Linkosity, Cordset, Female, 3-Wire, 20A 600V AC, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2003PB010

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PB Wire Code, 10' Length

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2003PB010

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243320

Dimensions

Outside Diameter

0.71

Weight

2.05 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10