HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 5-Wire, 20A 600V AC, PB Wire Code, 15'Length
Image of PF2005PB015 Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 5-Wire, 20A 600V AC, PB Wire Code, 15'Length

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 5-Wire, 20A 600V AC, PB Wire Code, 15'Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2005PB015

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 5-Wire, 20A 600V AC, PB Wire Code, 15'Length

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2005PB015

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128283

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10