HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 6-Wire, 20A 600V AC, PB Wire Code, 25' Length, Super Neutral/IG
Image of PF2306PB025 Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 6-Wire, 20A 600V AC, PB Wire Code, 25' Length, Super Neutral/IG

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 6-Wire, 20A 600V AC, PB Wire Code, 25' Length, Super Neutral/IG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2306PB025

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 6-Wire, 20A 600V AC, PB Wire Code, 25' Length, Super Neutral/IG

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2306PB025

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243108

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5