HUBBELL WIRING DEVICE-KELLEMS
Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 40' Length
Image of PH1006PE040 Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 40' Length

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 40' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1006PE040

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 40' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1006PE040

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585093291

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5