HUBBELL WIRING DEVICE-KELLEMS
Signal and Control, Linkosity, Power System Distribution Assembly, 2-Gang, Spec Grade, with Pass Thru
Image of MSL2SG00P Signal and Control, Linkosity, Power System Distribution Assembly, 2-Gang, Spec Grade, with Pass Thru

Signal and Control, Linkosity, Power System Distribution Assembly, 2-Gang, Spec Grade, with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL2SG00P

Signal and Control, Linkosity, Power System Distribution Assembly, 2-Gang, Spec Grade, with Pass Thru

  • Linkosity
  • Power System Distribution Assembly
  • 2-Gang
  • Spec Grade

Spec Grade with Pass-Through

General

Application

Local Switched, 2) 20A 125V Spec Grade Duplex

Catalog Number

MSL2SG00P

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521671

Dimensions

Cubic Capacity

93.324 cu.in

Depth

2.1

Height

10.1 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No