HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Panel Safe, 1) 15A 125V, GFCI, 1) Cat5E, 1) USB-A
Image not found

Signal And Control, Panel Safe, 1) 15A 125V, GFCI, 1) Cat5E, 1) USB-A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR4X205EDB9B

Signal And Control, Panel Safe, 1) 15A 125V, GFCI, 1) Cat5E, 1) USB-A

  • Panel Safe
  • 1) 15A 125V
  • GFCI
  • 1) Cat5E

NEMA 4X Enclosure

General

Application

Connection to PLCs

Catalog Number

PR4X205EDB9B

Color

Black, Clear

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Unit with: 1) Cat 5e, 1) DB9 and Circuit Breaker

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585198996

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

2-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

20