HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Panel Safe, 1) 8-Pin D-Sub, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
Image not found
Discontinued

Signal And Control, Panel Safe, 1) 8-Pin D-Sub, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P158MDIN

Signal And Control, Panel Safe, 1) 8-Pin D-Sub, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

  • Panel Safe
  • 1) 8-Pin D-Sub
  • 1) 15A 125V Receptacle
  • NEMA 12/4 Enclosure

Standard Product

General

Application

Connection to PLCs

Catalog Number

P158MDIN

Color

Gray

EU RoHS Indicator

Yes

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585454702

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Conductor Type

Copper

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

20