HUBBELL WIRING DEVICE-KELLEMS
Image of P15DB9MFC10 Signal And Control, Panel Safe, 1) DB9 Male/Female, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
Image of P15DB9MFC10 Signal And Control, Panel Safe, 1) DB9 Male/Female, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
Image of P15DB9MFC10 Signal And Control, Panel Safe, 1) DB9 Male/Female, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Signal And Control, Panel Safe, 1) DB9 Male/Female, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P15DB9MFC10

Signal And Control, Panel Safe, 1) DB9 Male/Female, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Product details

General

Catalog Number

P15DB9MFC10

Color

Gray, Clear

Enclosure Type

NEMA 12/4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585358765

Dimensions

Cubic Capacity

34.375 cu.in

Depth

2.5

Height

5.5 in

Width

2.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Logistics

Carton Quantity

20