HUBBELL WIRING DEVICE-KELLEMS
Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker
Image of PR205EB Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR205EB

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, 15A 125V, GFCI Receptacle, with 3A Circuit Breaker

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Catalog Number

PR205EB

Color

Gray, Clear

Enclosure Type

NEMA 12/4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585524764

Dimensions

Cubic Capacity

75.276 cu.in

Depth

3.6 in

Height

5.1 in

Width

4.1 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Logistics

Carton Quantity

20

Pallet Quantity

600