HUBBELL WIRING DEVICE-KELLEMS
Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Duplex Receptacle with 3A Circuit Breaker
Image of P20DH5E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Duplex Receptacle with 3A Circuit Breaker

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Duplex Receptacle with 3A Circuit Breaker

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P20DH5E

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e, 15A 125V, GFCI Duplex Receptacle with 3A Circuit Breaker

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Catalog Number

P20DH5E

Color

Gray, Clear

Enclosure Type

NEMA 12/4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585128733

Dimensions

Cubic Capacity

34.375 cu.in

Depth

2.5 in

Height

5.5 in

Width

2.5 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Logistics

Carton Quantity

20